Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Racks - Straight toothed racks, made ​​of acetal resin, injection molded design
Bill of material
Straight toothed racks, made ​​of acetal resin, injection molded design KETTEN FUCHS Artikel-Nr. ZH-0725
CNSORDERNO
Order number
ZH-0725
M
Modul
0.70
L
Dimensions
250 mm
B
Dimensions
6.0 mm
H
Dimensions
6.7 mm
HO
Dimensions
6.00 mm
CNSMAT
Material
Polyacetal gespritzt
CNSMASSEXACT
weight
13 kg
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices